Downloading...

Isolated AC/DC Converter - BP5716

These are AC/DC converters for obtaining DC output from commercial power supplies without transformer. They realize simple switching power supplies with few external devices, suitable for driving micro-computers and LEDs .

FAQ 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BP5716 Active SIP8 150 Tray Yes
 
Specifications:
Vin[V] 113 to 170 (80 to 120V in AC conversion)
Vout(Typ.)[V] 12
Iout(Max.)[mA] 1000
Dimensions [mm] 24.0x25.5x10.1
Features:
  • ・High conversion efficiency and low stand-by current because of switching power supplies
    ・Wide input voltage range (80 to 120V in AC conversion)
    ・Output 12V1A
    ・Dimensions 24x25.5x10.1mm
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Modules
PART NUMBER Product Name Package Datasheet Distribution Inventory
BP5710-1 Isolated AC/DC Converter SIP11   Buy Sample
BP5718A12 Isolated AC/DC Converter SIP11   Buy Sample
BP5720-5 Isolated AC/DC Converter SIP12   Buy Sample
BP5725 Isolated AC/DC Converter SIP7   Buy Sample
BP5729 Isolated AC/DC Converter SIP12   inquiry
BP5728 Isolated AC/DC Converter SIP6   Buy Sample
New Products:
 
 
Technical Data
AC/DC Converter Application example

For BP5034D5, BP5034D12, BP5034D15, BP5034D24, BP5038A, BP5041A, BP5046, BP5065C, BP5085-15

Land Pattern

For AC/DC Converters

Part Explanation

For AC/DC Converters