Downloading...

Isolated DC/DC Converter - BP5512A

These are isolated type DC/DC converters, which require only few external devices to achieve switching power supplies.Best matching to drivers of micro-computers, relays and LEDs.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BP5512A Active SIP7 96 Tray Yes
 
Specifications:
Vin[V] 4.5 to 6.5
Vout(Typ.)[V] 5
Iout(Max.)[mA] 200
Characteristics Isolation AC2300V
Dimensions [mm] 28.2x21.4x17.2
Features:
  • ・ 5V input, 5V/200mA output
    ・ Isolated design
    ・ Isolation voltage resistance: 2300VAC
    ・ Dimensions: 27.2 x 19.4 x 14.7mm