Downloading...

Three-terminal Step-down DC/DC Converters - BP5277-12

Non-Isolated DC/DC Converters. 36V voltage resistance provides output currents up to 500mA

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BP5277-12 Active SIP3 270 Tray Yes
 
Specifications:
Vin[V] 15 to 32
Vout(Typ.)[V] 12
Iout(Max.)[mA] 500 / 800
Characteristics VoutAccuracy ±2.0% Stby terminal is None
Dimensions [mm] 16.3x26.4x6.2
Features:
  • ・ 24V input, 12V/500mA output
    ・ Non-isolated design
    ・ No external parts required
    ・ High resisting pressure
    ・ Up to 800mA current possible with attached heat sink
    ・ Dimensions: 16.3 x 26.4 x 6.2mm