Downloading...

Three-terminal Step-down DC/DC Converters - BP5275-50

Non-Isolated DC/DC Converters. 15V voltage resistance provides output currents up to 500mA

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BP5275-50 Active SIP3 330 Tray Yes
 
Specifications:
Vin[V] 6 to 14
Vout(Typ.)[V] 5
Iout(Max.)[mA] 500 / 800
Characteristics VoutAccuracy ±2.0% Stby terminal is None
Dimensions [mm] 13.8x23.0x5.2
Features:
  • ・ 12V input, 5.0V/500mA output
    ・ Non-isolated design
    ・ No external parts required
    ・ Up to 800mA current possible with attached heat sink
    ・ Dimensions: 23.0 x 13.8 x 5.2mm