Downloading...

Step-down DC/DC Converters (Non-isolated) - BP5221A

Self-excitation type DC/DC converters consisting of switching devices,rectifier devices and inductors. Only needed external devices are electrolytic capacitors in input/output line.Compact uplight SIP-9 package requiring no heat-sink.

FAQ 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BP5221A Active SIP9 150 Tray Yes
 
Specifications:
Vin[V] 8 to 38
Vout(Typ.)[V] 5
Iout(Max.)[mA] 500
Dimensions [mm] 28.0x19.5x12.0
Features:
  • ・Wide input voltage range
    ・High conversion efficiency
    ・Output ON/OFF pin built-in
    ・Output voltage setting pin built-in
    ・Heatsink-free small package
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Modules
PART NUMBER Product Name Package Datasheet Distribution Inventory
BP5223 Step-down DC/DC Converters (Non-isolated) SIP5   Buy Sample
BP5225 Step-down DC/DC Converters (Non-isolated) SIP5   Buy Sample
BP5220A Step-down DC/DC Converters (Non-isolated) SIP9   Buy Sample
BP5222A Step-down DC/DC Converters (Non-isolated) SIP9   Buy Sample
New Products: