Not Recommended For New Design

Non-isolated AC/DC Converter - BP5090-12

Recommended Products
Part number BP5090-12
Status NRND
Package SIP8
Unit Quantity 150
Minimum Package Quantity
Packing Type Tray
Constitution Materials List inquiry
RoHS Yes
Vin[V] -113 to -195 (80 to 138V in AC conversion)
Vout(Typ.)[V] -12.5
Iout(Max.)[mA] 200
Dimensions [mm] 26.5x21.5x10.0
Pin Configuration:
  • N/A
Technical Data
Application Note

AC/DC Converter Application example

Land Pattern

For AC/DC Converters

Part Explanation

For AC/DC Converters