Downloading...

Non-isolated AC/DC Converter - BP5075-5

These are AC/DC converters for obtaining DC output from commercial power supplies without transformer. They realize simple switching power supplies with few external devices, suitable for driving micro-computers, LEDs and triacs.

FAQ 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BP5075-5 Active SIP7 250 Tray Yes
 
Specifications:
Vin[V] -113 to -170 (80 to 120V in AC conversion)
Vout(Typ.)[V] -5
Iout(Max.)[mA] 120
Dimensions [mm] 20.5x19.5x10.7
Features:
  • ・Use of these devices realizes small and light power supply circuits without transformer
    ・High conversion efficiency and low stand-by current consumption due to switching power supplies
    ・Output:-5V120mA
    ・Dimensions : 20.5x19.5x10.7mm
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Modules
PART NUMBER Product Name Package Datasheet Distribution Inventory
BP5062A Non-isolated AC/DC Converter SIP12   Buy Sample
BP5033-12 Non-isolated AC/DC Converter SIP10   inquiry
BP5037B12 Non-isolated AC/DC Converter SIP10   Buy Sample
BP5039B12 Non-isolated AC/DC Converter SIP12   Buy Sample
BP5067-12 Non-isolated AC/DC Converter SIP12   inquiry
BP5037B15 Non-isolated AC/DC Converter SIP10   Buy Sample
New Products:
 
 
Technical Data
AC/DC Converter Application example

For BP5034D5, BP5034D12, BP5034D15, BP5034D24, BP5038A, BP5041A, BP5046, BP5065C, BP5085-15

Land Pattern

For AC/DC Converters

Part Explanation

For AC/DC Converters