Downloading...
Not Recommended For New Design

Non-isolated AC/DC Converter - BP5061-5

 
Recommended Products
N/A
 
 
Specifications:
Part number BP5061-5
Status NRND
Package SIP12
Unit Quantity 200
Minimum Package Quantity
Packing Type Tray
Constitution Materials List inquiry
RoHS Yes
Vin[V] -113 to -180 (80 to 127V in AC conversion)
Vout(Typ.)[V] -5
Iout(Max.)[mA] 350
Dimensions [mm] 34.5x19.1x9.1
Pin Configuration:
  • N/A
 
 
Technical Data
Application Note

AC/DC Converter Application example

Land Pattern

For AC/DC Converters

Part Explanation

For AC/DC Converters