Obsolete BP5039A
Non-isolated AC/DC Converter

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP5039A
Status | Obsolete
Package | SIP12
Unit Quantity | 100
Minimum Package Quantity |
Packing Type | Tray
RoHS | Yes

Specifications:

Vin[V]

113 to 170 (80 to 120V in AC conversion)

Vout(Typ.)[V]

24

Iout(Max.)[mA]

200

Dimensions [mm]

35.0x19.5x9.1

Find Similar

Features:

・Use of these devices realizes small and light power supply circuits without transformer
・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output:24V200mA
・Dimensions : 35x19.5x9.1mm
X

Most Viewed