Downloading...

Non-isolated AC/DC Converter - BP5033-12

These are AC/DC converters for obtaining DC output from commercial power supplies without transformer. They realize simple switching power supplies with few external devices, suitable for driving micro-computers, LEDs and triacs.

FAQ 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BP5033-12 Active SIP10 150 Tray Yes
 
Specifications:
Vin[V] 113 to 170 (80 to 120V in AC conversion)
Vout(Typ.)[V] 12
Iout(Max.)[mA] 100
Dimensions [mm] 28.2x15.5x10.5
Features:
  • ・Use of these devices realizes small and light power supply circuits without transformer
    ・High conversion efficiency and low stand-by current consumption due to switching power supplies
    ・Output:12V100mA
    ・Dimensions : 28.2x15.5x10.5mm
 
 
Technical Data
Application Note

AC/DC Converter Application example

Land Pattern

For AC/DC Converters

Part Explanation

For AC/DC Converters