Downloading...
Not Recommended For New Design

Zero-cross control Non-isolated - BP5013

 
Recommended Products
N/A
 
 
Specifications:
Part number BP5013
Status NRND
Package SIP14
Unit Quantity 120
Minimum Package Quantity
Packing Type Tray
Constitution Materials List inquiry
RoHS Yes
Vin[V] -113 to -170 (80 to 120V in AC conversion)
Vout(Typ.)[V] -12 to -30
Iout(Max.)[mA] 12W MAX.
Dimensions [mm] 38.5x23.2x11.2
Pin Configuration:
  • N/A
 
 
Technical Data
Application Note

AC/DC Converter Application example

Land Pattern

For AC/DC Converters

Part Explanation

For AC/DC Converters