Downloading...
Not Recommended For New Design

Zero-cross control Non-isolated - BP5011

 
Recommended Products
N/A
 
 
Specifications:
Part number BP5011
Status NRND
Package SIP13
Unit Quantity 150
Minimum Package Quantity
Packing Type Tray
Constitution Materials List inquiry
RoHS Yes
Vin[V] -85 to -170 (60 to 120V in AC conversion)
Vout(Typ.)[V] -5
Iout(Max.)[mA] 200
Dimensions [mm] 35.1x17.4x8.1
Pin Configuration:
  • N/A
 
 
Technical Data
Application Note

AC/DC Converter Application example

Land Pattern

For AC/DC Converters

Part Explanation

For AC/DC Converters