Downloading...

IEEE802.15.4g standard Low Power Sub-GHz Radio Module - BP3596A

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BP3596A Active BP3596A Yes
 
Specifications:
Common Standard IEEE802.15.4g
Vin[V] 2.7 to 3.6
Frequency Band Used[MHz] 920.6 to 928
Rx Sensitivity[dBm] -100
Icc Transmitting[mA] 14.4/39.1 (1mW/20mW)
Icc Receiving[mA] 17.5
Icc Sleeping [uA] 3
Host Interface SPI / DIO
Terminal Standards ・ARIB STD-T108
・IEEE802.15.4g
・Built-in chip-antenna
Onboard System IC ML7396B
Dimensions [mm] 22.0x34.7x3.5
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 80
Features:
    • Certificate with Japanese radio law.
    • Conform to International Standard IEEE802.15.4g
    • Low power consumption.
    • At transmitting
       (1mW sending) 14.4mA (TYP.)
       (20mW sending) 39.1mA (TYP.)
    • At receiving 17.5mA (TYP.)
    • On sleep 3μA (TYP.)
    • Transmission power : 1mW, 10mW, 20mW
    • Package size : 34.7mm×22.0mm×3.5mm
    • Interface : SPI, DIO
    • Frequency band used : 920.6MHz to 928MHz
    • Utilizes a Lapis Semiconductor IC, enabling complete support