Downloading...
Not Recommended For New Design

Audio SoC ICs - BM94801KUT

 
Recommended Products
Part number Datasheet Package Pin Compatible
BM94803AEKU HTQFP128UA
 
 
Specifications:
Part number BM94801KUT-Z
Status NRND
Package TQFP128UM
Unit Quantity 500
Minimum Package Quantity 500
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
HVcc (Min.)[V] 3.0
HVcc (Max.)[V] 3.5
LVcc (Min.)[V] 1.65
LVcc (Max.)[V] 1.55
I/F I2C BUS, SPI BUS, UART BUS, Quad SPI BUS, SDIO BUS
USB I/F USB2.0 Dual Role (Host/Device) (1ch)
SD I/F SDIO
CD DSP 3Beam Method
SDRAM 16Mbit Stack
Quad SPI I/F 1ch
SPI I/F (ch) Master(1), Slave(1)
I2C I/F (ch) Master / Slave(2)
UART I/F (ch) HS UART(1), UART(1)
Digital Audio I/F (ch) I2SIn(2), I2SOut(2)
GPIO Terminal 44(20)
iPod iPod 5G/iPod nano/iPod classic/iPod touch/iPhone/iPad
Display information Number(Folder, File), Reproduction time, Name(Folder, File), Tag(Artist, Album, Title)
MP3 MPEG 1, 2, 2.5 LAYER 1, 2, 3
WMA WMA9 Standard
AAC MPEG4 AAC-LC
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 75
Pin Configuration:
  • N/A
 
 
Technical Data
Application Note

Thermal Resistance