Home | Interface | Isolators | BM67220FV-C
 
Downloading...

2ch 2500Vrms High-speed Isolators - BM67220FV-C

The BM67220FV-C is a high-speed isolator IC used in electric vehicles and hybrid vehicles. This IC features dielectric strength of 2500 Vrms between I/O and the maximum propagation delay time of 45ns.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BM67220FV-CE2 Active SSOP-B20W 2000 2000 Taping Yes
 
Specifications:
Function Isolation:2500Vrms, DelayTime:45ns
Channel 2
Supply Voltage(Min.)[V] 4.5
Supply Voltage(Max.)[V] 5.5
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
  • ・ Dielectric strength of 2500 Vrms between I/O
    ・ Maximum propagation delay time of 45 ns
    ・ Built-in 2ch uni-directional propagation
 
 
Technical Data
Application Note

Thermal Resistance