Home | IPM | MOS-IPM | BM65364S-VC
 
Downloading...

600V MOSFET (PrestoMOS™) Intelligent Power Module (IPM) - BM65364S-VC

BM65364S-VC is an Intelligent Power Module composed of gate drivers, bootstrap diodes, MOSFETs.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BM65364S-VC Active HSDIP25VC 60 60 Tube Yes
 
Specifications:
Power Device MOS
VDSS[V] 600
ID[A] 15
Reccomended Switching Frequency [kHz] ~20
Isolation Voltage [Vrms] 1500
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 125
Features:
    • 3phase DC/AC Inverter
    • 600V/15A
    • Low Side MOSFET Open Source
    • Built -in Bootstrap Diode
    • High Side MOSFET Gate Driver(HVIC): SOI (Silicon On Insulator) Process, Drive Circuit, High Voltage Level Shifting, Current Limit for Bootstrap Diode, Control Supply Under-Voltage Locked Out (UVLO)
    • Low Side MOSFET Gate Driver(LVIC): Drive Circuit, Short Circuit Current Protection (SCP), Control Supply Under Voltage Locked Out (UVLO), Thermal Shutdown (TSD)
    • Fault Signal(LVIC) Corresponding to SCP (Low Side MOSFET), TSD, UVLO Fault
    • Input Interface 3.3V, 5V Line
 
 
Recent Clicks:
Other New/Updated Products Relating to IPM
New Products: