Home | IPM | IGBT-IPM | BM63764S-VC

600V IGBT Intelligent Power Module (IPM) for high speed switching drive - BM63764S-VC

BM63764S-VC is an Intelligent Power Module composed of gate drivers, bootstrap diodes, IGBTs, fly wheel diodes. Small switching loss IGBTs optimized for high speed switching drive such as a washing machine or a fan motor is adopted.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BM63764S-VC Active HSDIP25VC 60 60 Tube inquiry Yes
Power Device IGBT
VCES [V] 600
IC [A] 15
Vce(sat) [V] 1.7
Reccomended Switching Frequency [kHz] ~20
Isolation Voltage [Vrms] 1500
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 125
    • 3phase DC/AC Inverter
    • 600V/15A
    • Low Low Side IGBT Open Emitter
    • Built-in Bootstrap Diode
    • High Side IGBT Gate Driver (HVIC) : SOI (Silicon On Insulator) Process, Drive Circuit, High Voltage Level Shifting, Current Limit for Bootstrap Diode, Control Supply Under-Voltage Locked Out (UVLO)
    • Low Side IGBT Gate Driver (LVIC) : Drive Circuit, Short Circuit Current Protection (SCP), Control Supply Under Voltage Locked Out (UVLO), Thermal Shutdown (TSD)
    • Fault Signal (LVIC) Corresponding to SCP (Low Side IGBT), TSD, UVLO Fault
    • Input Interface 3.3V, 5V Line
Recent Clicks:
Other New/Updated Products Relating to IPM
New Products: