BM63564S-VC
600V IGBT Intelligent Power Module (IPM) for low speed switching drive
BM63564S-VC
BM63564S-VC
600V IGBT Intelligent Power Module (IPM) for low speed switching drive
BM63564S-VC is an Intelligent Power Module composed of gate drivers, bootstrap diodes, IGBTs, fly wheel diodes. Low saturation voltage IGBTs optimized for low speed switching drive (to 6kHz) such as a compressor is adopted. Please examine high speed switching series for high speed switching drive.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Power Device
IGBT
VCES [V]
600
IC [A]
15
Vce(sat) [V]
1.5
Reccomended Switching Frequency [kHz]
~6
Isolation Voltage [Vrms]
1500
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
125
Package Size [mm]
38x24 (t=3.75)
Features:
- 3phase DC/AC Inverter
- 600V/15A
- Low Side IGBT Open Emitter
- Built -in Bootstrap Diode
- High Side IGBT Gate Driver(HVIC): SOI (Silicon On Insulator) Process, Drive Circuit, High Voltage Level Shifting, Current Limit for Bootstrap Diode, Control Supply Under-Voltage Locked Out (UVLO)
- Low Side IGBT Gate Driver(LVIC): Drive Circuit, Short Circuit Current Protection (SCP), Control Supply Under Voltage Locked Out (UVLO), Temperature Output by Analog Signal (VOT)
- Fault Signal(LVIC): Corresponding to SCP (Low Side IGBT), UVLO Fault
- Input Interface 3.3V, 5V Line
- UL Recognized: File E468261