Downloading...
 
product-image
 

3-Phase Brushless Fan Motor Driver - BM6202FS

This motor driver IC adopts PrestoMOS™ as the output transistor, and put in a small full molding package with the high voltage gate driver chip. The protection circuits for overcurrent, overheating, under voltage lock out and the high voltage bootstrap diode with current regulation are built-in. It provides optimum motor drive system for a wide variety of applications by the combination with controller BD6201X series and enables motor unit standardization.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BM6202FS-E2 Active SSOP-A54_23 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Type Driver
Vcc (Max.)[V] 600.0
Power Supply Voltage (Max.)[V] 400.0
Iout (Max.)[A] 1.5
Standby mode -
Usage General
Number of phase Three-phase
Power supply 141V / 282V / 310V
Channel 1.0
Controller Chip 6-input
Operating Temperature (Min.)[°C] -20
Operating Temperature (Max.)[°C] 100
Features:
  • ・ 600V PrestoMOS™ built-in
    ・ Output current 1.5A
    ・ Bootstrap operation by floating high side driver (including diode)
    ・ 3.3V logic input compatible
    ・ Protection circuits provided: OCP, TSD and UVLO
    ・ Fault output (open drain)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BM6228FS 3-Phase Brushless Fan Motor Driver SSOP-A54_36   inquiry
BM6229FS 3-Phase Brushless Fan Motor Driver SSOP-A54_36   inquiry
BM6230FS 3-Phase Brushless Fan Motor Driver SSOP-A54_36   inquiry
BM6231FS 3-Phase Brushless Fan Motor Driver SSOP-A54_36   inquiry
BM6213FS 3-Phase Brushless Fan Motor Driver SSOP-A54_36   Buy Sample
BM6214FS 3-Phase Brushless Fan Motor Driver SSOP-A54_36   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance