1ch Gate Driver Providing Galvanic Isolation 2500Vrms Isolation Voltage - BM60055FV-C (New)

The BM60055FV-C is a gate driver with an isolation voltage of 2500Vrms, I/O delay time of 250ns, minimum input pulse width of 170ns. It incorporates the fault signal output function (FLT_UVLO, FLT_SC, FLT_OT), under voltage lockout (UVLO) function, short circuit protection (SCP) function, over temperature protection (OT) function, over current protection (OC) function, Soft turn off function, 2 level turn off function, active miller clamping function, switching controller function and output state feedback function.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BM60055FV-CE2 Active SSOP-B28W 1500 1500 Taping inquiry Yes
Grade Automotive
Isolation Voltage[Vrms] 2500.0
Channel 1
VBATT(Min.)[V] 4.5
VBATT(Max.)[V] 30.0
Vcc1(Min.)[V] 4.5
Vcc1(Max.)[V] 30.0
Vcc2(Min.)[V] 9.0
Vcc2(Max.)[V] 24.0
Iout(Max.)[A] 5.0
I/O Delay Time(Max.)[ns] 250
Min. Input Pulse Width[ns] 170
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Switching Controller Yes
Temperature Monitor Yes
    • Fault Signal Output Function
    • Under Voltage Lockout Function
    • Short Circuit Protection Function
    • Over Current Protection Function
    • Over Temperature Protection
    • Temperature Compensation of OC
    • Soft Turn Off Function of SCP
    • 2 Level Turn Off Function
    • Active Miller Clamping
    • Switching Controller
    • Output State Feedback Function
    • AEC-Q100 Qualified
ROHM Semiconductor reserves the right to change the specifications at any time.
Technical Data
Application Note

Thermal Resistance