Isolation voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation - BM60054FV-C

The BM60054FV-C is a gate driver with isolation voltage 2500Vrms, I/O delay time of 110ns, and a minimum input pulse width of 90ns. Fault signal output function, ready signal output function, under voltage lockout (UVLO) function, short current protection (SCP) function, and switching controller function are all built-in.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BM60054FV-CE2 Active SSOP-B28W 1500 1500 Taping inquiry Yes
Grade Automotive
Isolation Voltage[Vrms] 2500.0
Channel 1
VBATT(Min.)[V] 4.0
VBATT(Max.)[V] 32.0
Vcc1(Min.)[V] 4.0
Vcc1(Max.)[V] 32.0
Vcc2(Min.)[V] 10.0
Vcc2(Max.)[V] 20.0
VEE2[V] -12 to 0
Iout(Max.)[A] 4.5
I/O Delay Time(Max.)[ns] 110
Min. Input Pulse Width[ns] 90
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Switching Controller Yes
    • Provides Galvanic Isolation
    • Fault Signal Output Function
    • Ready Signal Output Function
    • Under Voltage Lockout Function
    • Short Circuit Protection Function
    • Soft Turn-Off Function for Short Circuit Protection (Adjustable Turn-OFF time)
    • Thermal Protection Function
    • Active Miller Clamping
    • Switching Controller Function
    • Output State Feedback Function
    • UL1577 Recognized:File No. E356010
    • AEC-Q100 Qualified
Technical Data
Application Note

Thermal Resistance