Isolation voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation - BM60052FV-C

The BM60052FV-C is a gate driver with isolation voltage 2500Vrms, I/O delay time of 110ns, and a minimum input pulse width of 90ns. Fault signal output function, ready signal output function, under voltage lockout (UVLO) function, DESAT function, and switching controller function are all built-in.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BM60052FV-CE2 Active SSOP-B28W 1500 1500 Taping inquiry Yes
Grade Automotive
Isolation Voltage[Vrms] 2500.0
Channel 1
VBATT(Min.)[V] 4.0
VBATT(Max.)[V] 32.0
Vcc1(Min.)[V] 9.0
Vcc1(Max.)[V] 24.0
Vcc2(Min.)[V] 10.0
Vcc2(Max.)[V] 20.0
VEE2[V] -12 to 0
Iout(Max.)[A] 4.5
I/O Delay Time(Max.)[ns] 110
Min. Input Pulse Width[ns] 90
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Switching Controller Yes
    • Provides Galvanic Isolation
    • Fault Signal Output Function
    • Ready Signal Output Function
    • Under Voltage Lockout Function
    • DESAT Protection Function
    • Soft Turn-Off Function for DESAT Protection (Adjustable Turn-OFF time)
    • Thermal Protection Function
    • Active Miller Clamping
    • Switching Controller Function
    • Output State Feedback Function
    • UL1577 Recognized:File No. E356010
    • AEC-Q100 Qualified
Technical Data
Application Note

Thermal Resistance