1ch Gate Driver Providing Galvanic Isolation 2500Vrms Isolation Voltage - BM60051FV-C

The BM60051FV-C is a gate driver with an isolation voltage of 2500Vrms, I/O delay time of 260ns, minimum input pulse width of 180ns, and incorporates the fault signal output function, under voltage lockout (UVLO) function, short circuit protection (SCP) function, active miller clamping function, temperature monitoring function, switching controller function and output state feedback function.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BM60051FV-CE2 Active SSOP-B28W 1500 1500 Taping inquiry Yes
Grade Automotive
Isolation Voltage[Vrms] 2500.0
Channel 1
VBATT(Min.)[V] 4.5
VBATT(Max.)[V] 24.0
Vcc1(Min.)[V] 4.5
Vcc1(Max.)[V] 5.5
Vcc2(Min.)[V] 4.0
Vcc2(Max.)[V] 32.0
Iout(Max.)[A] 5.0
I/O Delay Time(Max.)[ns] 260
Min. Input Pulse Width[ns] 180
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Switching Controller Yes
Temperature Monitor Yes
  • · Fault signal output function
    · Under voltage lockout function
    · Short circuit protection function
    · Active Miller Clamping
    · Temperature monitor
    · Switching controller
    · Output State Feedback Function
    · AEC-Q100 Qualified
Technical Data
Application Note

Thermal Resistance