Downloading...
 
product-image
 

Isolation voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation - BM60016FV-C

The BM60016FV-C is a gate driver with an isolation voltage of 2500Vrms, I/O delay time of 75ns, and minimum input pulse width of 60ns. It incorporates the Under-voltage Lockout (UVLO) function and Miller clamp function.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BM60016FV-CE2 Active SSOP-B10W 1500 1500 Taping Yes
 
Specifications:
Grade Automotive
Isolation Voltage[Vrms] 2500.0
Channel 1
Vcc1(Min.)[V] 4.5
Vcc1(Max.)[V] 5.5
Vcc2(Min.)[V] 10.0
Vcc2(Max.)[V] 24.0
Iout(Max.)[A] 3.0
I/O Delay Time(Max.)[ns] 75
Min. Input Pulse Width[ns] 60
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Switching Controller No
Temperature Monitor No
Features:
    • Providing Galvanic Isolation
    • Active Miller Clamping
    • Under-voltage Lockout function
    • UL1577 (pending)
    • AEC-Q100 Qualified
 
 
Technical Data
Application Note

Thermal Resistance