Downloading...

Isolation voltage 3750Vrms 1ch Gate Driver Providing Galvanic Isolation - BM60015FV-LB (New)

This is the product guarantees long time support in Industrial market. The BM60016FV-C is a gate driver with an isolation voltage of 3750Vrms, I/O delay time of 75ns, and minimum input pulse width of 60ns. It incorporates the Under-voltage Lockout (UVLO) function and Miller clamp function.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BM60015FV-LBE2 Active SSOP-B10W 1500 1500 Taping Yes
 
Specifications:
Grade Industrial
Isolation Voltage[Vrms] 3750.0
Channel 1
Vcc1(Min.)[V] 4.5
Vcc1(Max.)[V] 5.5
Vcc2(Min.)[V] 10.0
Vcc2(Max.)[V] 24.0
Iout(Max.)[A] 5.0
I/O Delay Time(Max.)[ns] 75
Min. Input Pulse Width[ns] 60
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Switching Controller No
Temperature Monitor No
Features:
    • Long Time Support Product for Industrial Applications.
    • Providing Galvanic Isolation
    • Active Miller Clamping
    • Under-voltage Lockout function
    • Reinforced insulation according VDE 0884-10 (pending)
    • Recognized UL1577: 3750Vrms / 1min (pending)
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance