Isolation voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation - BM60014FV-C

The BM60014FV-C is a gate driver with an isolation voltage of 2500Vrms, I/O delay time of 120ns, and minimum input pulse width of 70ns. It incorporates the fault signal output functions, Under-voltage Lockout (UVLO) function and Miller clamp function.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BM60014FV-CE2 Active SSOP-B20W 2000 2000 Taping inquiry Yes
Grade Automotive
Isolation Voltage[Vrms] 2500.0
Channel 1
Vcc1(Min.)[V] 4.5
Vcc1(Max.)[V] 5.5
Vcc2(Min.)[V] 10.0
Vcc2(Max.)[V] 24.0
Iout(Max.)[A] 3.0
I/O Delay Time(Max.)[ns] 120
Min. Input Pulse Width[ns] 70
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Switching Controller No
Temperature Monitor No
  • · Providing Galvanic Isolation
    · Active Miller Clamping
    · Fault signal output function
    · Under-voltage Lockout function
    · AEC-Q100 Qualified
Technical Data
Application Note

Thermal Resistance