Downloading...
 
product-image
 

PWM type DC/DC converter IC Integrated Switching MOSFET for non-Isolated type - BM2P249TF (New)

The PWM type DC/DC converter for AC/DC provides an optimum system for all products that include an electrical outlet. It enables simpler design of a high effective converter specializing in non-isolated devices. This series has a built-in HV starter circuit that tolerates 650V, and it contributes to low power consumption. With a current detection resistor for switching as internal device, it can be designed as small power supply. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. The switching frequency is fixed to 100 kHz. A frequency hopping function is also on chip, and it contributes to low EMI. In addition, a built-in super junction MOSFET which tolerates 650V makes the design easy.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BM2P249TF-E2 Active SOP8 2500 2500 Taping Yes
 
Specifications:
FET Integrated
Controller Type PWM
Vin1(Min.)[V] 10.6
Vin1(Max.)[V] 26.8
Start Circuit [V] 650.0
SW frequency(Max.)[KHz] 100.0
Vcc OVP Auto Restart
BR PIN -
On Resistor (MOSFET)[Ω] 9.5
Channel 1
Light Load mode Yes
EN No
Soft Start Yes
Thermal Shut-down Yes
Under Voltage Lock Out Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
    • PWM frequency: 100kHz
    • PWM current mode method
    • Frequency hopping function
    • Burst operation at light load
    • Built-in 650V start circuit
    • Built-in 650V switching MOSFET
    • VCC pin under voltage protection
    • VCC pin over voltage protection
    • Over current limiter function per cycle
    • Soft start function
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance