Downloading...
 
product-image
 

PMW type DC/DC converter IC Integrated Switching MOSFET for Isorated type - BM2P101EK-LB (New)

This is the product guarantees long time support in Industrial market. It is suitable when it is used for in long time support. As this series is PWM system DC/DC converter for Ac/DC, this will provide the best system for various products. This series correspond to both Isolated and non-isolated converter, so that this can easily design the various form of low consumption converter. This series has a built-in HV starter circuit that tolerates 800V, and it contributes to low power consumption. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. The switching frequency is fixed to 100kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function is also on chip, and it contributes to low EMI. In addition, a built-in super junction MOSFET which tolerates 800V makes the design easy.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BM2P101EK-LB Active DIP7AK 2000 2000 Taping Yes
 
Specifications:
FET Integrated
Controller Type PWM
Vin1(Min.)[V] 10.9
Vin1(Max.)[V] 30.0
Start Circuit [V] 800.0
SW frequency(Max.)[KHz] 100.0
Vcc OVP Auto Restart
BR PIN Yes
On Resistor (MOSFET)[Ω] 3.3
Channel 1
Light Load mode Yes
EN No
Soft Start Yes
Thermal Shut-down Yes
Under Voltage Lock Out Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
    • Key Specification
      • Power Supply Voltage Operation Range:
        VCC: 10.90V to 30.0V
        DRAIN: to 800V
      • Normal Operation Currrent: 1.00mA(Typ)
      • Burst Operation Current: 0.30mA(Typ.)
      • Burst Operation Current: 0.30mA(Typ.)
      • Operation Temperature Range: -400℃ to +105℃
      • MOSFET ON resistor: 1.6Ω (Typ.)
    • Long Time Support Product for Industrial Applications.
    • PWM frequency: 65kHz/100kHz
    • PWM current mode method
    • Frequency hopping function
    • Burst operation at light load
    • Frequency reduction function
    • Built-in 800V start circuit
    • Built-in 800V switching MOSFET
    • VCC pin under voltage protection
    • VCC pin over voltage protection
    • Over current limiter function per cycle
    • Over current limiter AC voltage correction function
    • Soft start function
    • Brown IN/OUT function
    • ZT pin OVP function
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance