Downloading...

PWM Type DC/DC converter IC Integrated Switching MOSFET - BM2P01A (New)

The PWM Type DC/DC converter for AC/DC provides an optimal system for all products that include an electrical outlet. BM2P01A supports both isolated and non-isolated devices, enabling simpler design of various Types of high-efficiency electrical converters. The built-in starter circuit which withstand 650V pressure contributes to low-power consumption. Design can be easily implemented because includes a sensing resistor. Current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response since current mode control is utilized. The switching frequency is 100 kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function that contributes to low EMI is also included on chip. Design can be easily implemented because includes a 650V switching Super Junction MOSFET.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BM2P01A Active DIP8 2000 2000 Tube Yes
 
Specifications:
FET Integrated
Controller Type PWM
Vin1(Min.)[V] 10.9
Vin1(Max.)[V] 26.0
Start Circuit [V] 650.0
SW frequency(Max.)[KHz] 100.0
Vcc OVP Latch
BR PIN -
On Resistor (MOSFET)[Ω] 2.0
Channel 1
Light Load mode Yes
EN No
Soft Start Yes
Thermal Shut-down Yes
Under Voltage Lock Out Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
    • PWM frequency : 100kHz
    • PWM current mode control
    • Frequency hopping function
    • Burst operation when load is light
    • Frequency reduction function
    • Built-in 650V starter circuit
    • Built-in 650V switching MOSFET
    • VCC pin Under-Voltage protection
    • VCC pin Over-Voltage protection
    • Per-cycle Over-Current Protection Circuit
    • AC Correction function of Over current limiter
    • Soft start
    • Secondary Over-Current Protection Circuit
    • External LATCH function
    • X-Capacitor discharge function
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance