Quasi-Resonant Control type DC/DC Converter IC - BM1Q011FJ (Under Development)

The quasi-resonant controller typed AC/DC converter IC BM1Q011FJ provides an optimum system for all products that include an electrical outlet. Quasi-resonant operation enables soft switching and helps to keep EMI low. With MOSFET for switching and current detection resistors as external devices, a higher degree of design freedom is achieved. This IC built in HV starter circuit, it contributes to low consumption power and high speed start. Because the burst mode is built-in and IC consumption current is low, stand-by power becomes very low. Because BM1Q011FJ series built-in soft-start, burst mode, over current limiter which is cycle-by-cycle, over load protection, over voltage protection, CS Open Protection and so on, BM1Q011FJ are highly safety.

Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BM1Q011FJ-E2 Under Development SOP-J7S 2500 2500 Taping inquiry Yes
Controller Type QR
Vin1(Min.)[V] 8.9
Vin1(Max.)[V] 26.0
Start Circuit [V] 600.0
SW frequency(Max.)[KHz] 120.0
Vcc OVP Auto Restart
Channel 1
Light Load mode Yes
Soft Start Yes
Under Voltage Lock Out Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
    • Quasi-resonant method
    • Built-in 650V tolerate start circuit
    • Low power at the light load (burst operation)
    • Maximum frequency control (120kHz)
    • Frequency reduction function
    • AC voltage correction function
    • VCC pin : under voltage protection
    • VCC pin : over voltage protection
    • Over-current protection (cycle-by-cycle)
    • Output driver 12V clamp circuits
    • Soft start function
    • ZT trigger mask function
    • Over Load protection [Auto-restart]
    • CS pin open protection [Auto-restart]
ROHM Semiconductor reserves the right to change the specifications at any time.
Technical Data
Application Note

Thermal Resistance