PWM Control type DC/DC converter IC - BM1P101FJ

The PWM type DC/DC converter (BM1Pxxx) for AC/DC provide an optimum system for all products that include an electrical outlet. BM1Pxxx supports both isolated and non-isolated devices, enabling simpler design of various types of low-power electrical converters. BM1Pxxx built in a HV starter circuit that tolerates 650V, it contributes to low-power consumption. With switching MOSFET and current detection resistors as external devices, a higher degree of design freedom is achieved. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function is also on chip, which contributes to low EMI. BM1Pxxx has rich protection.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
BM1P101FJ-E2 Active SOP-J8 2500 2500 Taping Yes
Controller Type PWM
Vin1(Min.)[V] 8.9
Vin1(Max.)[V] 26.0
Start Circuit [V] 650.0
SW frequency(Max.)[KHz] 100.0
Vcc OVP Auto Restart
Channel 1
Light Load mode No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • · PWM current mode method
    · Frequency Hopping function
    · Burst operation / Frequency reduction function when load is light
    · Built-in 650V start circuit
    · VCC pin under voltage protection
    · VCC pin over voltage protection
    · CS pin Open protection
    · CS pin Leading-Edge-Blanking function
    · Per-cycle over current protection circuit
    · Current protection with AC voltage compensation
    · Soft start
    · Secondary Over current protection circuit
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BM1P107FJ PWM Control IC SOP-J8   Buy Sample
BM1P105FJ PWM Control IC SOP-J8   inquiry
BM1P068FJ PWM Control IC SOP-J8   Buy Sample
BM1P067FJ PWM Control IC SOP-J8   Buy Sample
BM1P066FJ PWM Control IC SOP-J8   Buy Sample
BM1P065FJ PWM Control IC SOP-J8   Buy Sample
New Products:
Technical Data
Application Note

Thermal Resistance