Last Time Buy
BM1386GLV
Pressure Sensor IC
BM1386GLV
Last Time Buy
BM1386GLV
Pressure Sensor IC
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | BM1386GLV-ZTR
Status |
Last Time Buy
Package |
CLGA10V020A
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Sensor Type
Pressure Sensor Ics
Vcc(Min.)[V]
1.7
Vcc(Max.)[V]
3.6
Pressure Range [hPa]
300 to 1300
Relative Pressure Accuracy (Typ.) [hPa]
±0.12
Absolute Pressure Accuracy (Typ.) [hPa]
±1
Current Consumption (Typ.) [uA]
5
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2.5x2.5 (t=1)
Features:
- Piezo-resistive pressure sensor
- Pressure range is from 300hPa to 1300hPa
- Built-in temperature compensation function
- I²C bus interface (f/s mode support)
- Built-in FIFO