Downloading...
 
product-image
 

Pressure Sensor IC - BM1383AGLV

BM1383AGLV is piezo-resistive pressure sensor. BM1383AGLV does temperature compensation for MEMS inside chip, so it’s very easy to get pressure information.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BM1383AGLV-ZE2 Active CLGA12V025M 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Sensor Type Pressure Sensor Ics
Vcc(Min.)[V] 1.7
Vcc(Max.)[V] 3.6
Pressure Range [hPa] 300 to 1100
Relative Pressure Accuracy (Typ.) [hPa] ±0.12
Absolute Pressure Accuracy (Typ.) [hPa] ±1
Current Consumption (Typ.) [uA] 5.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • Piezo-resistive pressure sensor.
    • Pressure range is from 300hPa to 1100hPa.
    • Built-in temperature compensation function.
    • I²C interface.
    • Small package.
 
 
Technical Data
Application Note

Thermal Resistance

NE Handbook Series

Sensor Networks