Downloading...
 
product-image
 

1W + 1W Stereo Speaker / Headphone Amplifiers - BH7884EFV

The BH7884EFV is a low voltage, low noise, high output speaker and headphone amplifier drive, in which a BiCMOS process is used. This IC supports : headphone amplifier gain adjustment, active / suspend switching, speaker amplifier stereo / monaural switching, and amplifier mute switching. All functions are controllable from a microcontroller. Built-in digital noise reduction circuits eliminate digital noise and BEEP sounds.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BH7884EFV-E2 Active HTSSOP-B24 2000 2000 Taping Yes
 
Specifications:
Vcc(Min.)[V] 3.0
Vcc(Max.)[V] 5.5
Iq[mA] 9.0
Maximum Output Gain[dB] 18.2
Speaker Amp Outputs 2.0
Speaker Amp THD+N[%] 0.1
Speaker Amp SNR[dB] -102.0
Speaker Amp PSRR[dB] 64.0
Speaker Amp Input Type Single
Speaker Amp Type Class AB
Speaker Amp Output Power(Max.)[W] 1
Number of Headphone Outputs 2
Headphone Output Type DC Bias output
Headphone THD+N[%] 0.025
Headphone SNR[dB] -99.0
Headphone PSRR[dB] 64.0
Headphone Input Type Single
Headphone Output Power(Max.)[mW] 30
Operating Temperature (Min.)[°C] -10
Operating Temperature (Max.)[°C] 70
Features:
  • ・Built-in 1W+1W stereo speaker amplifier (Vcc=5V, RL=8Ω, THD=10%)
    ・Built-in stereo headphone amplifier
    ・Built-in bass boost function for speaker amplifier
    ・Built-in low noise VCA (electronic volume) for headphone
    ・Built-in mute circuit
    ・Built-in standby circuit
    ・Low current consumption specifications (9 mA TYP. in ACTIVE mode, 0.2 μA TYP. in SUSPEND mode)
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Audio & Video
New Products:
 
 
Technical Data
Application Note

Thermal Resistance