Downloading...
 
product-image
 

1.1W to1.5W Monaural Speaker Amplifiers - BH7824FVM

BH7824FVM is speaker amplifier IC for low-voltage drives and low power consumption audio, specialized for mobile telephones and other mobile audio devices.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BH7824FVM-TR Active MSOP8 3000 3000 Taping Yes
 
Specifications:
Vcc(Min.)[V] 2.4
Vcc(Max.)[V] 5.5
Iq[mA] 3.5
Ext. Gain Yes
Maximum Output Gain[dB] 20.0
I/F PORT
Speaker Amp Outputs 1.0
Speaker Amp THD+N[%] 0.07
Speaker Amp SNR[dB] -101.0
Speaker Amp Input Type Single
Speaker Amp Type Class AB
Speaker Amp Output Power(Max.)[W] 1.1
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 85
Features:
  • ・BTL monaural speaker amplifier
    ・Capable of high power 1.1W / 8Ω / BTL output
    ・Wide power supply voltage range
    ・Active / suspend modes
    ・Built-in anti-pop circuit
    ・Built-in thermal shutdown circuit
 
 
Applications:
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Audio & Video
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD28412MUV 9W+9W Analog Input Class D Speaker Amplifier VQFN032V5050   Buy Sample
BD5469GUL Analog Input Monaural Class-D Speaker Amplifier VCSP50L1   Buy Sample
BD7836EFV 1.9W + 1.9W Stereo Speaker Amplifiers HTSSOP-B20   Buy Sample
BH7826FVM 1.1W to1.5W Monaural Speaker Amplifiers MSOP8   Buy Sample
BD7830NUV 1.1W to1.5W Monaural Speaker Amplifiers VSON008V2030   Buy Sample
BD5460GUL Analog Input Monaural Class-D Speaker Amplifier VCSP50L1   Buy Sample
New Products:
 
 
Technical Data
Application Note

BH7824FVM Evaluation Board Information

Application Note

Thermal Resistance