Downloading...

Ultra-compact Waferlevel chip size package Output Capacitor-less Video Drivers - BH76906GU

The BH768??FVM series video drivers integrate all of the same functions in a smaller Chip Sized Package (CSP), contributing to end-product miniaturization. The units feature a built-in charge pump that eliminates the need for a large capacitance output capacitor, an LPF optimized for portable devices, a standby current consumption of 0uA, and the capability to operate from a voltage source as low as 2.5V, making them ideal for high-density applications requiring low power consumption.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BH76906GU-E2 Active VCSP85H1 3000 3000 Taping Yes
 
Specifications:
Vcc(Min.)[V] 2.5
Vcc(Max.)[V] 3.45
Iq[mA] 15.0
I/F PORT
Number of Inputs 1
Input Type BIAS
Number of Outputs 1
Output type Ground Centered
Frequency response 1 -0.2(4.5MHz)
Frequency response 2 -44(23.5MHz)
LPF 8th order, 4.5MHz
75ohm driver Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Ultra-small wafer level CSP (1.6mm x 1.6mm), Hmax=1.0mm
    ・Improved Switching noise level compare with BH768xxFVM series
    ・Select among four video driver amp gain settings: 6 dB, 9 dB, 12 dB, and 16.5 dB
    ・Large-output video driver has maximum output voltage of 5.2 Vpp Wide operation range supports low-voltage operation as well
    ・No output coupling capacitor is needed, which makes for a more compact design
    ・Built-in standby function sets circuit current to 0 µA (typ.) during standby mode
    ・Clear image reproduction by on-chip 8-order 4.5-MHz LPF (Low Pass Filter)
    ・Bias input method is used to support not only video signals but also chroma signals and RGB signals
    ・Ground Mode Switch makes a dual-use terminal possible. (BH76706GU)
 
 
Recent Clicks:
Other New/Updated Products Relating to Audio & Video
New Products:
 
 
Technical Data
Application Note

Thermal Resistance