BH76816FVM
Output Capacitor-less Video Drivers
BH76816FVM
BH76816FVM
Output Capacitor-less Video Drivers
ROHM's video drivers feature a built-in charge pump that eliminates the need for large capacitance output tantalum capacitors, a LPF optimized for portable devices, a standby current consumption of 0uA, and the capability to operate from a voltage source as low as 2.5V, making them ideal for high-density applications requiring low power consumption.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BH76816FVM-TR
Status |
Recommended
Package |
MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Vcc(Min.)[V]
2.5
Vcc(Max.)[V]
3.45
Iq[mA]
15
Number of Outputs
1
Number of Inputs
1
Input Type
BIAS
Output type
Ground Centered
Frequency response 1
-0.45(4.5MHz)
Frequency response 2
-51(23.5MHz)
LPF
8th order, 4.5MHz
75ohm driver
Yes
I/F
PORT
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2.9x4 (t=0.9)
Features:
・Select among four video driver amp gain settings: 6 dB, 9 dB, 12 dB, and 16 dB・Large-output video driver has maximum output voltage of 5.2 Vpp. Wide operation range supports low-voltage operation as well.
・No output coupling capacitor is needed, which makes for a more compact design
・Built-in standby function sets circuit current to 0 µA (typ.) during standby mode
・Clear image reproduction by on-chip 8-order 4.5-MHz LPF (Low Pass Filter)
・Bias input method is used to support not only video signals but also chroma signals and RGB signals
・MSOP8 compact package