Downloading...
 
product-image
 

Broadband Low Voltage Single-circuit Video Switchers - BH76332FVM

BH76330FVM, BH76331FVM, BH76332FVM, and BH76333FVM are video signal switching ICs, each with three inputs and one circuit output, which feature wide dynamic range and frequency response. Since these ICs can be used with low voltage starting at Vcc = 2.8V, they are applicable not only in stationary devices but also in mobile devices. This product line-up supports a broad range of input signals, depending on whether or not a 6-dB video amplifier and video driver are included and what combination of sync tip clamp type and bias (resistor termination) type inputs are used.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BH76332FVM-TR Active MSOP8 3000 3000 Taping Yes
 
Specifications:
Vcc(Min.)[V] 2.8
Vcc(Max.)[V] 5.5
Iq[mA] 9.0
Ext. Gain No
Maximum Output Gain[dB] 0.0
I/F PORT
Number of Inputs 3
Input Type CLAMP
Number of Outputs 1
Output type DC Output
Output Voltage 3.8
75ohm driver No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Able to use a wide range of power supply voltage, from 2.8V to 5.5V
    ・Wide output dynamic range
    ・Excellent frequency response (100kHz / 30MHz 0dB (Typ.))
    ・No crosstalk between channels (Typ. -65dB, f=4.43MHz)
    ・Built-in standby function, circuit current during standby is 0μA (Typ.)
    ・Sync tip clamp input
    ・MSOP8 compact package
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Audio & Video
New Products:
 
 
Technical Data
Application Note

Thermal Resistance