Downloading...
 
product-image
 

Video Drivers with Built-in Input Selection SW - BH76331FVM

BH76330FVM and BH76331FVM are video signal switching ICs, each with three inputs and one circuit input, which feature wide dynamic range and frequency response. Since these ICs can be used with low voltage starting at VCC=2.8V, they are applicable not only in stationary devices but also in mobile devices. This product line-up supports a broad range of input signals, depending on whether or not a 6dB video amplifier and video driver are included and what combination of sync tip clamp type and bias (resistor termination) type inputs are used.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BH76331FVM-TR Active MSOP8 3000 3000 Taping Yes
 
Specifications:
Vcc(Min.)[V] 2.8
Vcc(Max.)[V] 5.5
Iq[mA] 10.0
I/F PORT
Number of Inputs 3
Input Type BIAS
Number of Outputs 1
Output type DC Output
75ohm driver Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Able to use a wide range of power supply voltage, from 2.8V to 5.5V
    ・Wide output dynamic range
    ・Excellent frequency response (100kHz / 10MHz 0dB [typ.])
    ・No crosstalk between channels (Typ. -65dB, f=4.43MHz)
    ・Built-in standby function, circuit current during standby is 0μA (Typ.)
    ・Sync tip clamp input (BH76330FVM)
    ・Bias input (Zin=150kohm) (BH76331FVM)
    ・6dB amp and 75ohm driver are built in
    ・Enables two load drivers [when using output coupling capacitor]
    ・Able to be used without output coupling capacitor (BH76330FVM)
    ・MSOP8 compact package
 
 
Recent Clicks:
Other New/Updated Products Relating to Audio & Video
New Products:
 
 
Technical Data
Application Note

Thermal Resistance