Downloading...
 
product-image
 

Compact, Low Current consumption Single Output Video Drivers - BH76109HFV

These video drivers with built-in LPF utilize full-swing technology all the output stage, enabling operation from a low-voltage source (from 2.6V). In addition, the units feature a compact package and low power consumption. Two types are available, based on the LPF frequency : a 4.5MHz type ideal digital still cameras and portable devices, and a 6MHz type optimized for DVD applications. However, their 5V compatibility makes them suitable not only for portable equipment, but for larger electronic devices as well.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BH76109HFV-TR Active HVSOF6 3000 3000 Taping Yes
 
Specifications:
Vcc(Min.)[V] 2.6
Vcc(Max.)[V] 5.5
Iq[mA] 7.0
I/F PORT
Number of Inputs 1
Input Type CLAMP
Number of Outputs 1
Output type DC Output
Frequency response 1 0.1(4.5MHz)
Frequency response 2 -45(23.5MHz)
LPF 8th order, 4.5MHz
75ohm driver Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Wide operating voltage range: Vcc = 2.6 V~5.5 V
    ・Built-in 8th order LPF
    ・Built-in sync-tip clamp circuit
    ・Compact HVSOF6 package (3.0 mm × 1.6 mm × 0.75 mm)
    ・Built-in standby function Standby current: 0uA (typ.)
    ・Selectable gain 6dB (BH76106HFV, BH76206HFV), 9dB (BH76109HFV), 12dB (BH76112HFV)
    ・Selectable filter characteristics f = 4.5 MHz (BH761xxHFV), f = 6.0 MHz (BH76206HFV)
 
 
Recent Clicks:
Other New/Updated Products Relating to Audio & Video
New Products:
 
 
Technical Data
Application Note

Thermal Resistance