BH6766FVM
5V Single-phase Full wave Fan motor driver

This IC is the compact brushless fan motor driver. The features are low voltage operation and low ON-resistance in order to meet the needs of notebook PC fan motors for small form factor. The soft switching function reduces noise significantly.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BH6766FVM-TR
Status | Active
Package | MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

6

Power Supply Voltage (Min.) [V]

2

Iout (Max.)[A]

0.6

Vcc (Max.)[V]

7

Drive Type

BTL

Standby mode

-

FG/AL Signal

FG

Number of phase

Single-phase

Power supply

5V

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

2.9x4 (t=0.9)

Find Similar

Features:

・Compact package
・BTL soft switched drive
・FG output
X

Most Viewed