- Home
- Motor / Actuator Drivers
- Fan Motor
- BH67172NUX
Not Recommended for New Designs
BH67172NUX
5V 150°commutation speed control driver
Not Recommended for New Designs
BH67172NUX
5V 150°commutation speed control driver
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BH67172NUX
Part Number |
|
|
---|---|---|
Ordering Part Number | BH67172NUX-GE2 | BD67173NUX-E2 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | VSON010X3030 | VSON010X3030 |
Unit Quantity | 4000 | 4000 |
Minimum Packing Quantity | 4000 | 4000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Type | - | Driver |
Vcc(Max.)[V] | - | 7.0 |
Power Supply Voltage (Max.) [V] | - | 5.5 |
Power Supply Voltage (Min.) [V] | - | 2.2 |
Iout (Max.)[A] | - | 0.7 |
Drive Type | - | PWM Soft SW |
Speed Control | - | PWM |
Standby mode | - | - |
FG/AL Signal | - | FG |
Usage | - | Notebook PC |
Number of phase | Three-phase | Sensorless Three-phase |
Power supply | 5V | - |
Temperature (Min.)[°C] | -25 | -25 |
Temperature (Max.)[°C] | 95 | 95 |
Package Size [mm] | 3x3 (t=0.6) | 3x3 (t=0.6) |
Show / Hide Parameters
X