Downloading...
 
product-image
 

System Motor Driver IC for Slim Drivers (3 sensors) - BH5510KV

ROHM's slim drive 3-sensor motor driver ICs BH5510KV, BH5510KVT, BH5511KV contain the necessary circuitry to drive notebook PC and recorder disk drives. ROHM provides models that incorporate the latest technology to ensure quiet spindle motor operation and stability at low revolution speeds.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BH5510KV-E2 Active VQFP48C 1500 1500 Taping Yes
 
Specifications:
Grade Standard
Usage DVD
Number of Channels 6.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・The spindle motor driver achieves a low noise by S!PWM×2 super low noise drive method of an original Rohm.
    ・The spindle motor driver built the gain switch function in, and it enabled the low-speed stability rotation.
    ・Actuator coil driver is no dead zone system and linearity is good.
    ・Actuator coil driver can be optimized the frequency characteristic matched to the load characteristic by external R.C.
    ・When the tilt coil load is not used by the set, it is possible to use it as an eject motor driver.
    ・STBY input is three state input, and only the spindle motor drive can be operated.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD8263EFV-M 4.5ch System Motor Driver for Car AV HTSSOP-B28   Buy Sample
BD8205EFV-M 5ch System Motor Driver for Car AV HTSSOP-B24   Buy Sample
BD7763EFV System Motor Driver IC for Half Height Drive (Sensor less) HTSSOP-B54   Buy Sample
BD8255MUV-M 6ch System Motor Driver For Car AV VQFN48SV7070   Buy Sample
BD8256EFV-M 9ch System Motor Driver For Car AV HTSSOP-B54   Buy Sample
BD8266EFV-M 4ch System Motor Driver for Car Audio HTSSOP-B24   Buy Sample
New Products:
 
 
Technical Data
Thermal Resistance

The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.