BH32M0AWHFV
300mA 3.2V, Fixed Output, High-Accuracy CMOS LDO Regulator
BH32M0AWHFV
300mA 3.2V, Fixed Output, High-Accuracy CMOS LDO Regulator
BHxxM0A series are high-performance CMOS LDO regulators with output current ability of up to 300mA. These devices have excellent noise characteristics despite of their low circuit current consumption of 65µA. They are most appropriate for various applications such as power supplies for logic IC, RF, and camera modules.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
ch
1
Withstand Voltage (Max.)[V]
6.5
Vin(Min.)[V]
2.5
Vin(Max.)[V]
5.5
Iout(Max.)[A]
0.3
Vout Type
Fixed
Vout Accuracy
±1.0% (Ta=25℃)
Circuit Current[mA]
0.065
Dropout Voltage (Typ.)[V]
0.06(Io=0.1A)
Ripple Rejection [dB]
60
Load Regulation[mV]
6(Io=1mA to 100mA)
Output Capacitor[µF]
1
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
・ High Output Voltage Accuracy: ±1 %(±25mV on VOUT<2.5V products)
・ Dropout voltage: 60mV (IOUT=100mA)
・ Compatible with small ceramic capacitor
・ Output Voltage ON/OFF Control
・ Built-in Over Current Protection Circuit (OCP)
・ Built-in Thermal Shutdown Circuit (TSD)
・ Ultra-small power package:HVSOF6