Downloading...

1ch 150mA CMOS LDO Regulators - BH30RB1WGUT

ROHM's LDO regulators for portable devices have original CMOS processes are utilized for low consumption and high precision.Standard high current CMOS LDO regulators are offered featuring low saturation, ±1% output voltage accuracy, and a maximum output current of 150mA. Original technology is utilized for 2mV load regulation and an input/output voltage difference of only 100mV. In addition, multiple protection circuits, built into an ultra-compact package (VCSP60N1: 1.0mm×1.04mm), ensure a greater degree of reliability.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BH30RB1WGUT-E2 Active VCSP60N1 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 6.5
ch 1
Vin(Min.)[V] 2.5
Vin(Max.)[V] 5.5
Vout (Typ.) [V] 3
Vout Precision ±1.0
Iout(Max.)[A] 0.15
Circuit Current[mA] 0.034
Output Short Current[mA] 40
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function No
Soft Start No
I/O Voltage Difference (Typ.)[V] 0.1(Io=0.1A)
Ripple Rejection [dB] 63.0
Load Regulation[mV] 2(Io=1 to 100mA)
Input Capacitor[µF] 1.0
Output Capacitor[µF] 1.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・High accuracy output voltage : ±1%
    ・Low dropout voltage : 100mV (when current is 100mA)
    ・Stable with small ceramic output capacitors
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BH15RB1WGUT 1ch 150mA CMOS LDO Regulators VCSP60N1   Buy Sample
BH18RB1WGUT 1ch 150mA CMOS LDO Regulators VCSP60N1   Buy Sample
BH25RB1WGUT 1ch 150mA CMOS LDO Regulators VCSP60N1   Buy Sample
BH28RB1WGUT 1ch 150mA CMOS LDO Regulators VCSP60N1   Buy Sample
BH29RB1WGUT 1ch 150mA CMOS LDO Regulators VCSP60N1   Buy Sample
BH31RB1WGUT 1ch 150mA CMOS LDO Regulators VCSP60N1   inquiry
New Products:
 
 
Technical Data
Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

BHxxRB1, BHxxSA3, BUxxSA4, BUxxSA5 Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)