Downloading...
 
product-image
 

1ch 300mA CMOS LDO Regulators - BH30MA3WHFV

ROHM's LDO regulators for portable devices have original CMOS processes are utilized for low consumption and high precision.ROHM's standard CMOS LDO regulators feature 300mA (max.) output current, high output voltage accuracy , and low saturation. CMOS processes utilized at the output stage result. Available in compact package types (HVSOF6) for easy mounting.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BH30MA3WHFV-TR Active HVSOF6 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 6.5
ch 1
Vin(Min.)[V] 2.5
Vin(Max.)[V] 5.5
Vout (Typ.) [V] 3
Vout Precision ±1.0
Iout(Max.)[A] 0.3
Circuit Current[mA] 0.065
Output Short Current[mA] 100
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function No
Soft Start No
I/O Voltage Difference (Typ.)[V] 0.06(Io=0.1A)
Ripple Rejection [dB] 60.0
Load Regulation[mV] 6(Io=1 to 100mA)
Input Capacitor[µF] 1.0
Output Capacitor[µF] 1.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・High accuracy output voltage : ±1%
    ・Low dropout voltage : 60mV (when current is 100mA)
    ・Stable with ceramic output capacitors
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BH31MA3WHFV 1ch 300mA CMOS LDO Regulators HVSOF6   Buy Sample
BH28MA3WHFV 1ch 300mA CMOS LDO Regulators HVSOF6   Buy Sample
BH33MA3WHFV 1ch 300mA CMOS LDO Regulators HVSOF6   Buy Sample
BH29MA3WHFV 1ch 300mA CMOS LDO Regulators HVSOF6   Buy Sample
BH25MA3WHFV 1ch 300mA CMOS LDO Regulators HVSOF6   Buy Sample
BH15MA3WHFV 1ch 300mA CMOS LDO Regulators HVSOF6   Buy Sample
New Products:
 
 
Technical Data
Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

BHxxM0A, BHxxMA3 Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Connecting LDOs in Parallel