Downloading...
 
product-image
 

1ch 150mA CMOS LDO Regulators - BH2JNB1WHFV

ROHM's LDO regulators for portable devices have original CMOS processes are utilized for low consumption and high precision.ROHM's lineup of high reliability CMOS LDO regulators for high frequency circuits features high ripple rejection (80dB typ. at 1kHz) and an output current of 150mA. Specifically developed to provide superior line regulation, load regulation, and noise characteristics for high reliability analog applications, the units are available in an ultra-compact, space-saving HVSOF5 package with integrated heat sink.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BH2JNB1WHFV-TR Active HVSOF5 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 6.5
ch 1
Vin(Min.)[V] 2.5
Vin(Max.)[V] 5.5
Vout (Typ.) [V] 2.85
Vout Precision ±1.0
Iout(Max.)[A] 0.15
Circuit Current[mA] 0.06
Output Short Current[mA] 50
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function No
Soft Start No
I/O Voltage Difference (Typ.)[V] 0.25(Io=0.1A)
Ripple Rejection [dB] 80.0
Load Regulation[mV] 6(Io=1 to 100mA)
Input Capacitor[µF] 0.1
Output Capacitor[µF] 2.2
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・High accuracy output voltage : ±1%
    ・High ripple rejection ratio:80dB (Typ., 1kHz)
    ・Stable with small ceramic output capacitors
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BH31NB1WHFV 1ch 150mA CMOS LDO Regulators HVSOF5   Buy Sample
BH29NB1WHFV 1ch 150mA CMOS LDO Regulators HVSOF5   Buy Sample
BH28NB1WHFV 1ch 150mA CMOS LDO Regulators HVSOF5   Buy Sample
BH25NB1WHFV 1ch 150mA CMOS LDO Regulators HVSOF5   Buy Sample
BH30NB1WHFV 1ch 150mA CMOS LDO Regulators HVSOF5   Buy Sample
BH33NB1WHFV 1ch 150mA CMOS LDO Regulators HVSOF5   Buy Sample
New Products:
 
 
Technical Data
Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

BHxxNB1, BUxxTA2 Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Connecting LDOs in Parallel