Not Recommended for New Designs BH28RB1WGUT
150mA 2.8V, Fixed Output, High-Accuracy CMOS LDO Regulator

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BH28RB1WGUT-E2
Package | VCSP60N1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6.5

Vin(Min.)[V]

2.5

Vin(Max.)[V]

5.5

Iout(Max.)[A]

0.15

Vout Accuracy

±1.0

Circuit Current[mA]

0.034

Dropout Voltage (Typ.)[V]

0.1(Io=0.1A)

Ripple Rejection [dB]

63

Load Regulation[mV]

2(Io=1 to 100mA)

Output Capacitor[µF]

1

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Discharge Function

No

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

・High accuracy output voltage : ±1%
・Low dropout voltage : 100mV (when current is 100mA)
・Stable with small ceramic output capacitors
X

Most Viewed