Downloading...
 
product-image
 

10bit 8ch 220kSPS A/D converter - BH2715FV

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BH2715FV-E2 Active SSOP-B16 2500 2500 Taping Yes
 
Specifications:
Resolution[bit] 10
Number of Channels 8
I/F SPI / Micro Wire / DSP
Supply Voltage(Min.)[V] 2.7
Supply Voltage(Max.)[V] 5.25
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Data Converter
PART NUMBER Product Name Package Datasheet Distribution Inventory
New Products:
 
 
Technical Data
Application Note

Thermal Resistance