Downloading...
 
product-image
 

8bit 3ch D/A converter - BH2220FVM

The BH2219FVM and BH2220FVM are 8bit R-2R-type D / A converters with 2 and 3 channels, respectively. A compact package allows adjacent placement, thereby eliminating deterioration of the D / A converter due to wire pattern. Furthermore, a built-in RESET function ensures that the output voltage at all channels is Low during power up. A broad power supply voltage range (2.7V to 5.5V) is available, providing design flexibility.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BH2220FVM-TR Active MSOP8 3000 3000 Taping Yes
 
Specifications:
Resolution[bit] 8
Number of Channels 3
I/F LD
Update Rate[MHz] 10
Setring Time[µs] 100
Supply Voltage(Min.)[V] 2.7
Supply Voltage(Max.)[V] 5.5
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 85
Features:
  • ・Compact package enabling adjacent placement
    ・Built-in RESET function
    ・High speed output response characteristics
    ・3-line serial interface
    ・Broad power supply voltage range: 2.7V to 5.5V
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Data Converter
New Products:
 
 
Technical Data
Application Note

Thermal Resistance